??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
907 - DIN352 HAND TAP
Bill of material
907 2.000
Item ID
907 2.000
Item Description
HANDGEWINDEBOHRER
Item Name
HSS HAND-GBO M 2 DIN 352LN FERTIGSCHN,
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN352
Thread Form Type
M
Thread Diameter Metric
2 mm
Thread Pitch
0.400 mm
Thread Tolerance Class
ISO2/6H
Wrench Size
2.100 mm
Thread Length
8 mm
Usable Length
8 mm
Overall Length
36 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
2.800 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
0.001 kg
Cutting Direction
L
Chamfer Form
C
Cutting Tool Material
HSS
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
2
Connection Code, Machine Side
ZYL00282105h$09
Connection Code, Machine Side ISO 13399
ZYL21F2800,000h$09
Previews
3D
Dimension
2D
Download CAD models