??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9069-76 - One-gang junction box sound insulation 68 halogen-free
Bill of material
9069-76
Art. No.
9069-76
Designation
Cavity wall, one-gang junction box, sound insulation, Ø 68 mm, halogen-free
Level of details
Depth
61 mm
Cut hole Ø
68 mm
for panel thickness up to
40 mm
Cable entries up to Ø 11.5 mm
6
Conduit entries up to M25
2
Support connectors per PU
5
Individual net weight
35 g
Single volume
0.525 l
EAN code
4013456547957
Data sheet
HTML (Online)
Infotext
Cavity wall one-gang junction box, plastic, acc. to DIN VDE 0606-1 and DIN 49073, with sound-absorbing haptic and additional component in the base of the box and device screws. device screw spacing 60 mm, for sound insulation walls up to 69 dB protection class IP 30 acc. to DIN EN 60529, depth 61 mm, halogen-free, combinable up to 5-way combinations with each other and with one-gang box sound insulation box 68, 3 cable entries each 3 x 1.5 mm² and 3 cable entries 5 x 1,5 mm² and 3 x 2.5 mm² and for communication cables, 2 conduit entries up to M25, for panel thicknesses up 40 mm, cut hole Ø 68 mm, Manufacturer / Type Kaiser 9069-76
Previews
3D
Dimension
2D
Download CAD models