??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HELIA
Description
9069-75 - Cavity wall, one-gang box
Bill of material
9069-75
Art. No.
9069-75
Type
Cavity wall, one-gang box, sound insulation, Ø 68 mm, halogen-free
Level of Details
Depth
49 mm
Cut hole Ø
68 mm
For panel thicknesses up to
40 mm
Cable entries of up to Ø 11.5 mm
4
Tube entries up to M25
2
Support connectors for each package
5
Individual net weight
32.5 g
Single volume
0.449 l
EAN-Code
4013456547933
Data Sheet
HTML (Online)
Infotext
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей