??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9069-74 - Cavity wall electronics box
Bill of material
9069-74
Art. No.
9069-74
Type
Cavity wall electronics box, Sound insulation, halogen-free
Level of Details
For panel thickness
7 - 40 mm
Depth
70 mm
Cut hole Ø
2 x 74 mm
Centre distance
71 mm
Conduit entries for DIN EN conduits up to Ø 25 mm
4
Cable entries up to Ø 13.5 mm
4
Individual net weight
151.8 g
Single volume
2.131 l
EAN-Code
4013456537217
Data Sheet
HTML (Online)
Infotext
Previews
3D
Dimension
2D
Download CAD models