??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HELIA
Description
9069-01 - Cavity wall one-gang junction box
Bill of material
9069-01
Art. No.
9069-01
Type
Cavity wall one-gang junction box, Sound insulation
Level of Details
Depth
54.5 mm
Cut hole Ø
74 mm
For panel thickness
7 - 40 mm
Fixing screw spacing
60 mm
Cable entries of up to Ø 11.5 mm
4
Support connectors for each package
5
Individual net weight
75 g
Single volume
0.54 l
EAN-Code
4013456536210
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Wymiar
2D
Pobierz modele CAD