??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9068-79 - One-gang box for thin boardings
Bill of material
9068-79
Order number
9068-79
EAN-Code
4013456221529
Type
One-gang box for thin boardings
Level of Details
Depth
47 mm
Cut hole Ø
68 mm
For panel thickness
0.5 - 40 mm
Device screws
2
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models