??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KAISER
Description
9068-74 - One-gang box for thin boardings
Bill of material
9068-74
Order number
9068-74
EAN-Code
4013456222687
Type
One-gang box for thin boardings
Level of Details
Depth
41 mm
Cut hole Ø
68 mm
For panel thickness
0.5 - 40 mm
Device screws
2
Conduit entries Ø 20 mm
2
Cable entries 3 x 1.5 mm²
4
Data Sheet
HTML (Online)
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Previews
3D
Размер
2D
Сваляне на CAD модели