??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9066-77 - One-gang junction box
Bill of material
9066-77
Order number
9066-77
EAN-Code
4013456220119
Type
One-gang junction box
Level of Details
Depth
65 mm
Cut hole Ø
68 mm
For panel thickness
7 - 40 mm
Device screws
2
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models