??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9064-02 - O-range® one-gang junction box with holding ring
Bill of material
9064-02
Order number
9064-02
EAN-Code
4013456548268
Type
O-range® one-gang junction box with holding ring
Level of Details
For panel thickness
7 - 40 mm
Depth
62 mm
Cut hole Ø
68 mm
Device screws
2
Ø 20 / 25 mm combination entries
2
Conduit entries Ø 20 mm
1 mm
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
1
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
3
Cable entries 3 x 1.5 mm²
3
Support connectors for each package
2
Support connectors for each package
7
Data Sheet
HTML (Online)
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality. · Installation in Ø 68 mm cut hole · Screws ensure permanent fixing · Entries can be broken out for cables and conduits · Combinable and through-wiring by using support connectors · Fixing of devices by means of pre-mounted device screws
Previews
3D
Dimension
2D
Download CAD models