??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KAISER
Description
9063-88 - Screened one-gang box
Bill of material
9063-88
Order number
9063-88
EAN-Code
4013456220812
Type
Screened one-gang box
Level of Details
Depth
47 mm
Cut hole Ø
68 mm
For panel thickness
7 - 40 mm
Device screws
2
Conduit entries Ø 20 mm
2 mm
Cable entries 3 x 1.5 mm²
2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
Cable entries for low voltages
2
Data Sheet
HTML (Online)
Infotext
Screened one-gang junction box for cavity wall installation. The conductive coating suppresses interference with a high alternating field component, whether radiated or received.· For environmentally-safe electrical installation, biological construction · With screening and potential conductivity· The functional earth of the box must only be connected to the potential equalisation and not to the equipment grounding conductor (PE conductor)
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés