??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9061-78 - O-range® one-gang box for thin boarding
Bill of material
9061-78
Order number
9061-78
EAN-Code
4013456550438
Type
Gerätedose O-range® für dünne Beplankungen
Level of Details
For panel thickness
0.2 - 30 mm
Depth
35 mm
Cut hole Ø
68 mm
Device screws +/-
2
Cable entries Ø 4 up to 11.5 mm
6
Support connectors for each package
5
Data Sheet
HTML (Online)
Infotext
The low 35 mm installation depth makes the one-gang box ideal for installation in cavity walls with a small cavity. In addition, thanks to the zero tension technology, the one-gang box can be fitted securely in wall systems with thin boarding. · With zero tension technology for thin boarding · Low 35 mm installation depth · Cable entries with integrated cable retention · Device screws with flat countersunk head · For cables up to Ø 11.5 mm
Previews
3D
Dimension
2D
Download CAD models