??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-61 - Cable-sleeve ECON®
Bill of material
9059-61
Order number
9059-61
EAN-Code
4013456537392
Designation
Cable-sleeve ECON®
Level of Details
Length
230 mm
Width
230 mm
Height
25 mm
Number of cables/conduits
1 - 6 ST
Cable diameter
4 - 11 mm
Dispatch
5 ST
Data Sheet
HTML (Online)
Infotext
Cable and conduit sleeve ECON® for reliable sealing of up to 6 cable or conduit entries through the air-tight building shell - ideal for digital satellite units.· Flexible sealing of 1 to 6 cables or conduits· Low space requirement, powerful adhesion· Completely toolless wall installation· Sealing even when cables are extremely kinked· Unused entries are reserved for later installations
Previews
3D
Dimension
2D
Download CAD models