??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-55 - Air-tight sleeves for conduits
Bill of material
9059-55
Order number
9059-55
EAN-Code
4013456543744
Designation
Air-tight sleeves for conduits
Level of Details
Number of cables/conduits
2 ST
Diameter of cable / pipe
15 - 22 mm
Length
150 mm
Width
150 mm
Height
30 mm
Packaging inner
10 ST
Packaging dispatch
30 ST
Price/100 ST
1570.00
Price group
180
Data Sheet
HTML (Online)
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Previews
3D
Dimension
2D
Download CAD models