??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-52 - Air-tight sleeves for conduits
Bill of material
9059-52
Order number
9059-52
EAN-Code
4013456532908
Designation
Air-tight sleeves for conduits
Level of Details
Number of cables/conduits
1 ST
Diameter of cable / pipe
50 - 75 mm
Length
230 mm
Width
230 mm
Height
50 mm
Dispatch
4 ST
Data Sheet
HTML (Online)
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Previews
3D
Dimension
2D
Download CAD models