??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
905 - Sideflex Single-Row Rollers Side Guide Rail
Bill of material
905
Code
905
Product Name
Sideflex Single-Row Rollers Side Guide Rail
Material
Nylon + stainless steel
L
3000 mm
Roller color
White
Back support
Black
Weight
6.5 kg/PC
Remark
With stainless steel frame or aluminum alloy frame
Minimum sideflex raduis
R400
Minmum opposite sideflex raduis
R600
Previews
3D
2D
Download CAD models