??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022042 - Housings ALS
Bill of material
9022042
Order number
9022042
Short Description
ALS 3927-12
Product number of the Manufacturer
15101201
Manufacturer Name
Spelsberg
Material
Aluminium
Colour
Grey
RAL-number
7001
Width
388
Length
270
Height
117
Material
Previews
3D
Dimension
2D
Download CAD models