??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022041 - Housings ALS
Bill of material
9022041
Order number
9022041
Short Description
ALS 2720-9
Product number of the Manufacturer
15100801
Manufacturer Name
Spelsberg
Material
Aluminium
Colour
Grey
RAL-number
7001
Width
273
Length
205
Height
95
Material
Previews
3D
Dimension
2D
Download CAD models