??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022040 - Housings ALS
Bill of material
9022040
Order number
9022040
Short Description
ALS 2020-9
Product number of the Manufacturer
15100701
Manufacturer Name
Spelsberg
Material
Aluminium
Colour
Grey
RAL-number
7001
Width
199
Length
199
Height
95
Material
Previews
3D
Dimension
2D
Download CAD models