??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022026 - Housings ALS
Bill of material
9022026
Order number
9022026
Short Description
ALS 1212-6
Product number of the Manufacturer
15100301
Manufacturer Name
Spelsberg
Material
Aluminium
Colour
Grey
RAL-number
7001
Width
119
Length
119
Height
64
Material
Previews
3D
Dimension
2D
Download CAD models