??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022025 - Housings ALS
Bill of material
9022025
Order number
9022025
Short Description
ALS 99-6
Product number of the Manufacturer
15100101
Manufacturer Name
Spelsberg
Material
Aluminium
Colour
Grey
RAL-number
7001
Width
89
Length
89
Height
64
Material
Previews
3D
Dimension
2D
Download CAD models