??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
902-9224
Bill of material
902-9224
Part Number
902-9224
Description
RF Connector RF Switch Straight PCB Jack Surface Mount 50 Ohm
Body Finish
Gold
Body Material
Brass/Beryllium Copper
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
2.5
Temp Max
85
Temp Min
-30
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass and Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
1200
Termination Style
PCB - Surface Mount
Size Category
Ultraminiature
Previews
3D
2D
Download CAD models