您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
901-9601-3
Amphenol RF
Connectors
SMA Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/sma_connectors/901_9601_3.prj},{NB=901-9601-3},{SHA256=XobZzPIVUwlN4dFVQHhTUhPfHKbrq//0LeZUN3RvcIk=},{INAME=00580__9012d96012d3},{PN=901-9601-3},{DESC=RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm},{BF=Gold},{BM=Stainless Steel},{CG=B},{CT=RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{ISOLATED=No},{LPIM=No},{FM=12.4},{TMAX=165},{TMIN=-65},{NM=No},{TD=Standard},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Crimp},{CM=Threaded},{MC=100},{TS=Cable - Crimp},{AT=CTL-2},{SC=Subminiature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-9601-3
Bill of material
901-9601-3
Part Number
901-9601-3
Description
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Body Finish
Gold
Body Material
Stainless Steel
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
Cable - Crimp
Assembly Tool
CTL-2
Size Category
Subminiature
Previews
3D
2D
下載CAD模型
生成CAD模型