??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-9531-1
Bill of material
901-9531-1
Part Number
901-9531-1
Description
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish
Gold
Body Material
Stainless Steel
Cable Group
C1
Cable Type
RG-55,RG-142,RG-223,RG-400,Belden 83242,Times SF-142B
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
Cable - Crimp
Assembly Tool
CTL-3
Size Category
Subminiature
Предварительные просмотры
3D
2D
Загрузка CAD-моделей