??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-3143-1000
Bill of material
901-3143-1000
Part Number
901-3143-1000
Description
SMA Jack to N-Type Jack Adapter 50 Ohm Straight
Body Finish
Passivated
Body Material
Stainless Steel
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
11
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
N-Type
Adapter Side 1 Style
Jack
Adapter Side 2 Series
SMA
Adapter Side 2 Style
Jack
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models