??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-178
Bill of material
901-178
Part Number
901-178
Description
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Tee Adapter
Tee Adapter Gender
Jack-Jack-Jack
Previews
3D
2D
Download CAD models