??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-173
Bill of material
901-173
Part Number
901-173
Description
RF Connector SMA Straight Clamp Jack RG-316DS Bulkhead 50 Ohm
Body Finish
Gold
Body Material
Beryllium Copper
Cable Group
B1
Cable Type
RG-316 Double Shield,RD-316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
Cable - Clamp
Size Category
Subminiature
Previews
3D
2D
Download CAD models