??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-144-4
Bill of material
901-144-4
Part Number
901-144-4
Description
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
Body Finish
Gold
Body Material
Stainless Steel
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
PCB - Through Hole
Size Category
Subminiature
Previews
3D
2D
Download CAD models