??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10660
Bill of material
901-10660
Part Number
901-10660
Description
RF Connector SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC
Body Finish
Nickel
Body Material
Brass
Cable Group
LL03
Cable Type
Times LMR-200 Optimized
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
7.5
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Size Category
Subminiature
Previews
3D
2D
Download CAD models