??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10622
Bill of material
901-10622
Part Number
901-10622
Description
SMA Jack to RF Switch Probe Plug 50 Ohm Straight
Body Finish
Gold/Nickel
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
RF Switch Probe
Adapter Side 1 Style
Plug
Adapter Side 2 Series
SMA
Adapter Side 2 Style
Jack
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Anteprime
3D
2D
Download modelli CAD