??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10386
Bill of material
901-10386
Part Number
901-10386
Description
RF Connector RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
IP67
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
PCB - Through Hole
Size Category
Subminiature
Previews
3D
2D
Download CAD models