??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10019
Bill of material
901-10019
Part Number
901-10019
Description
RF Connector SMA PCB End Launch Straight Jack 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
100
Termination Style
PCB - End Launch
PCB Thickness Max
0.032 Inches (0.81 mm)
Size Category
Subminiature
预览
3D
2D
下载CAD模型