??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Access Casters
Description
90 - Heavy Duty (to 3500 lb/ea)
Bill of material
90MR06501S
Part Number
90MR06501S
Series
90 Series
Fastening Type
Fastening Size
7 1/4" x 5 1/4"
Wheel Type
Wheel Diameter
英寸
Tread Width
英寸
Wheel Face
Moderate crown
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
Bearing Type
Brake Type
Swivel Lock
Capacity
750 lbs.
Mount Height
8 英寸
Swivel Lead
2 1/4 英寸
Weight
23 3/4 lbs.
预览
3D
尺寸标注
2D
下载CAD模型