??
Catalog navigation
CAD model selection
Selectable products: 822
HELP_VARIABLE
Company
Hoka
Description
90° branch outlet with sockets - HoKa 90° branch outlet with sockets
Bill of material
10009374 HoKa PP T-Stück mit Muffen Ø 450-250-450 mm, Abgang 90° DA1=450 DA2=250 W=90° L =50
Order number
LOD Destination
LOD Level
Article
Weight
kg
Material
Color
Diameter
mm
Diameter
mm
Angle
90° °
Length
mm
Length
mm
Length
mm
Length
mm
Thickness
mm
Info text
Information
Info Text
Information representation
The model shown may differ from the actual version!
Specification
Remark
The specified dimensions are installation dimensions
Previews
3D
Dimension
2D
Download CAD models