??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
90.045 - Blind Flange DIN
Bill of material
AGRU_90045045017_Blind Flange DIN_steel galvanized_steel galvanized_450/500 - MOP 10 bar
LOD Destination
LOD Level
Article number
90045045017
Article number
90045045017
Image Code
90.045
Weight
75.000 kg
Dimension long
450/500 - MOP 10 bar
Dimension short
450/500
Description 1
Blind Flange DIN
Description 2
steel galvanized
Material
steel galvanized
Manufacturing process
drilled PN10
Connection methode
Flange connection
Outside diameter (DAOD)
450.000 mm
IDA
18.000 Inch
D
670.000 mm
D2
26.000 mm
B
28.000 mm
K
620.000 mm
P
16.000 bar
NUMB
20.000
X1
70011
Previews
3D
Dimension
2D
Download CAD models