您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 90043040017 Blind Flange ANSI steel galvanized steel galvanized 400 - 16 MOP 20 bar
agru
AGRULINE
PE100-RC Piping System FM 250 psi
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/agruline/pe100_rc_piping_system_fm_250_psi/backing_rings_accessories/90_043.prj},{NB=AGRU_90043040017_Blind Flange ANSI_steel galvanized_steel galvanized_400 - 16 MOP 20 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=90043040017},{M=90043040017},{BILDCODE=90.043},{WEIGHT=68.000},{DIMENSIONLANG=400 - 16\" MOP 20 bar},{DURCHMESSER=400},{EXT_BEZ_1=Blind Flange ANSI},{EXT_BEZ_2=steel galvanized},{MATERIAL=steel galvanized},{HERSTELLV=ASME B16.5 Class 150},{VERBINDUNG=Flange connection},{DA=400.000},{IDA=16.000},{D=595.000},{D2=29.000},{B=35.000},{K=539.750},{P=20.000},{NUMB=16.000},{XX=400 - 16 MOP 20 bar},{X1=70011}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
agru
Description
90.043 - Blind Flange ANSI
Bill of material
AGRU_90043040017_Blind Flange ANSI_steel galvanized_steel galvanized_400 - 16 MOP 20 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
90043040017
90043040017
Article number
90043040017
90043040017
Image Code
90.043
Weight
68.000
68.000
kg
Dimension long
400 - 16" MOP 20 bar
400 - 16" MOP 20 bar
Dimension short
400
400
Description 1
Blind Flange ANSI
Description 2
steel galvanized
Material
steel galvanized
Manufacturing process
ASME B16.5 Class 150
Connection methode
Flange connection
Outside diameter (DAOD)
400.000
400.000
mm
IDA
16.000
16.000
Inch
D
595.000
595.000
mm
D2
29.000
29.000
mm
B
35.000
35.000
mm
K
539.750
539.750
mm
P
20.000
bar
NUMB
16.000
16.000
X1
70011
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型