??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
9 way Straight Male 47 Wout
Bill of material
HARTING 09641227210
Product number of the Manufacturer
09641227210
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
Manufacturer Type Description
9 way Straight Male 47 Wout
Alternative product number
09 64 122 7210
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85322400
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models