??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
9 way RA Female ferrite BLnut4
Bill of material
HARTING 09641137802
Product number of the Manufacturer
09641137802
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 9, Copper alloy
Manufacturer Type Description
9 way RA Female ferrite BLnut4
Alternative product number
09 64 113 7802
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD