??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
9-328666-0
Bill of material
9-328666-0
Part Number
9-328666-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
9-328666-0
TE Internal Description
FERRULE, PLTD, LEAD FREE
Compatible with RF Cable Type
21-598, RG 174, RG 179A, RG 187, RG 188
Connector Type
Coaxial Contacts
Body Plating Material
Tin
Ferrule Material
Copper Alloy
Ferrule Plating Material
Tin
Ferrule Inside Diameter
4.54 mm [ .179 in ]
Accepts Wire Insulation Diameter Range
3.05 mm [ .12 in ]
Packaging Method
Carton
Previews
3D
2D
Download CAD models