??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
9-226177-0
Bill of material
9-226177-0
Part Number
9-226177-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
9-226177-0
TE Internal Description
COAX PCB PICK TERMINAL-PB FREE
Compatible with RF Cable Type
Coaxial
Sealable
No
Product Type
Terminal
Body Plating Material
Tin
Body Material
Brass
Body Insulation
Without
RF Connector Center Contact Material
Brass
Crimp Type
Braid & Center Conductor Termination
RF Connector Center Contact Plating Material
Tin-Lead
Contact Current Rating Max
1 A
Connection Type
Permanent
Operating Temperature Range
-55 - 80 C [ -67 - 176 F ]
Circuit Application
Signal
Packaging Method
Strip
Previews
3D
2D
CAD modeli indir