??
Catalog navigation
CAD model selection
Selectable products: 85
HELP_VARIABLE
Company
WMBerg
Description
8TP - Timing Belt Pulleys - 40 Pitch (XXL) - .0816 Circular Pitch
Bill of material
8TP3-40_(2)
Product No.
Level of Details
Inch
Description
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Black Anodized
Circular Pitch
0.0816 Inch
Number of Grooves
Pitch Diameter
Inch
Outside Diameter
Inch
Bore Diameter
Inch
Face Width
1/8 Inch
Overall Length
3/8 Inch
Hub Diameter
1/2 Inch
Previews
3D
Dimension
2D
Download CAD models