??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
899-631/421-000 - Distribution box, 230 V + SMI, 1 input, 5 outputs, Cod. B, MIDI
Bill of material
899-631/421-000
Item-No.
899-631/421-000
Item name
Distribution box, 20 A, black
Level of Geometry
WAGO eShop
InfoDE
WAGO eShop
InfoEN
Product group
20
Customs number
85366990990
Measured voltage
250 V
Current intensity
20 A
Degree of protection
20 IP
Rated capacity
no information
Power loss
no information
Umgebungstemperatur (Betrieb)
-35 ...85 °C
Rated impulse voltage
4 kV
Pollution degree
3
Width
190.000 mm
Height
31.000 mm
Depth
145.000 mm
Fire load
91.83 MJ
Weight
441.1 g
Color
black
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
LINKDE
http://www.wago.com/de/p/899-631_421-000
LINKEN
http://www.wago.com/global/p/899-631_421-000
Höhe-Breite-Länge
1.000 mm
Breite Box
145.000 mm
Länge Box
190.000 mm
预览
3D
2D
下载CAD模型