??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
899-631/350-000 - Distribution box; Distribution; Three-phase to single-phase (400 V / 230 V); 2 circuits; 1 input; 3 outputs; Coding A + P
Bill of material
899-631/350-000
Item-No.
899-631/350-000
Item name
WINSTA distribution box
Level of Geometry
WAGO eShop
InfoDE
WAGO eShop
InfoEN
Product group
20
Customs Tariff no.
85366990990
Measured voltage
250 V
Current intensity
25 A
Degree of protection
20 IP
Rated capacity
no information
Power loss
no information
Ambient temperature (operation)
-35 ...85 °C
Rated impulse voltage
4 kV
Pollution degree
3
Width
190 mm
Height
31 mm
Depth
145 mm
Fire load
91.83 MJ
Weight
394.442 g
Color
black
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
Previews
3D
Dimension
2D
Download CAD models