??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
899-631/100-000 - Distribution box; Distribution Three-phase to single-phase (400 V / 230 V) through; 5-pole 6 outputs 3-pole; Coding A
Bill of material
899-631/100-000
Item-No.
899-631/100-000
Item name
WINSTA distribution box
Level of Geometry
WAGO eShop
InfoDE
WAGO eShop
InfoEN
Product group
20
Customs Tariff no.
85366990990
Measured voltage
250 V
Current intensity
25 A
Degree of protection
20 IP
Rated capacity
no information
Power loss
no information
Ambient temperature (operation)
-35 ...85 °C
Rated impulse voltage
4 kV
Pollution degree
3
Width
190 mm
Height
31 mm
Depth
145 mm
Fire load
91.83 MJ
Weight
466 g
Color
black
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей