??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8964320000 - WAZ6 TTA EX
Bill of material
Weidmueller 8964320000
Preview
Product number of the Manufacturer
8964320000
Manufacturer Type Description
WAZ6 TTA EX
Short Description
Signal converter/insulator, Signal converter/isolator, Input: EX, universal U, I, R,ϑ, Output: I/U universal, 2 x relays
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4032248782284
Manufacturer Name
Weidmueller Group
Type of voltage supply
active
intrinsically safe according to EN 60947-5-6 NAMUR
No
galvanic separation between the inputs present
Yes
Construction of unit
Built-in unit
max. rated operating frequency
0 Hz
max. rated supply voltage with AC
0 V
max. rated supply voltage with DC
220 V
min. rated operating frequency
0 Hz
fault signal output present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
power consumption
0.500 W
Number of input ranges - 5mA ... + 5mA
1
Number of input ranges +10 V ... -10 V
1
Number of input ranges +5 V ... 5 V
1
Number of input ranges 0 mA ... 10 mA
1
Number of input ranges 0 mA ... 20 mA
1
Number of input ranges 0 mA ... 5 mA
1
Number of input ranges 0 mV ... 100 mV
0
Number of input ranges 0 mV ... 200 mV
0
Number of input ranges 0 mV ... 300 mV
0
Number of input ranges 0 mV ... 500 mV
0
Number of input ranges 0 mV ... 60 mV
0
Number of input ranges 0 V ... 1 V
1
Number of input ranges 0 V ... 10 V
1
Number of input ranges 0 V ... 2 V
1
Number of input ranges 0 V ... 2.5 V
1
Number of input ranges 0 V ... 20 V
1
Number of input ranges 0 V ... 24 V
1
Number of input ranges 0 V ... 30 V
1
Number of input ranges 0 V ... 5 V
1
Number of input ranges -1 V ... +1 V
0
Number of input ranges 1 V ... 5 V
1
Number of input ranges -10 mA ... +10 mA
1
Number of input ranges -10 V ... +10 V
1
Number of input ranges 10 V ... 0 V
1
Number of input ranges 10 V ... 2 V
1
Number of input ranges -100 mV ... +100 mV
0
Number of input ranges -2 V ... +2 V
1
Number of input ranges 2 V ... 10 V
1
Number of input ranges -2.5 V ... + 2.5 V
1
Number of input ranges -20 mA ... +20 mA
1
Number of input ranges 20 mA ... 0 mA
1
Number of input ranges 20 mA ... 4 mA
1
Number of input ranges -20 V ... +20 V
1
Number of input ranges -300 mV ... +300 mV
0
Number of input ranges 4 mA ... 20 mA
1
Number of input ranges -5 V ... +5 V
1
Number of input ranges 5 V ... 0 V
1
Number of input ranges 5 V ... 1 V
1
Number of input ranges -500 mV ... +500 mV
0
Number of input ranges -60 mV ... +60 mV
0
Number of output circuits transistor antivalent
1
Number of output circuits transistor potential-free
1
Number of output ranges +5 V ... -5 V
1
number of output ranges 0 mA ... 10 mA
1
Number of output ranges 0 mA ... 20 mA
1
Number of output ranges 0 mA ... 5 mA
1
number of output ranges 0 mV ... 100 mV
0
Number of output ranges 0 mV ... 200 mV
0
Number of output ranges 0 mV ... 300 mV
0
Number of output ranges 0 mV ... 500 mV
0
Number of output ranges 0 mV ... 60 mV
0
Number of output ranges 0 V ... 1 V
0
Number of output ranges 0 V ... 10 V
1
number of output ranges 0 V ... 2 V
1
Number of output ranges 0 V ... 2.5 V
1
number of output ranges 0 V ... 20 V
0
Number of output ranges 0 V ... 24 V
0
Number of output ranges 0 V ... 30 V
0
Number of output ranges 0 V ... 5 V
1
Number of output ranges -1 V ... +1 V
1
Number of output ranges 1 V ... 5 V
1
Number of output ranges -10 mA ... +10 mA
1
Number of output ranges -10 V ... +10 V
1
Number of output ranges -10 V ... +10 V
1
Number of output ranges 10 V ... 0 V
1
Number of output ranges 10 V ... 2 V
1
Number of output ranges -100 mV ... +100 mV
0
Number of output ranges -2 V ... +2 V
1
Number of output ranges 2 V ... 10 V
1
Number of output ranges -2.5 V ... +2.5 V
1
Number of output ranges -20 mA ... +20 mA
0
Number of output ranges 20 mA ... 0 mA
1
Number of output ranges 20 mA ... 4 mA
1
Number of output ranges -20 V ... +20 V
0
Number of output ranges -300 mV ... +300 mV
0
Number of output ranges 4 mA ... 20 mA
1
Number of output ranges -5 mA ... +5 mA
1
Number of output ranges -5 V ... +5 V
1
Number of output ranges 5 V ... 0 V
1
Number of output ranges 5 V ... 1 V
1
Number of output ranges -500 mV ... +500 mV
0
Number of output ranges -60 mV ... +60 mV
0
Power loss, static, current-independent [Pls]
0.500 W
Switching voltage
250 V
Design of electrical connection
Spring pulley connection
degree of protection
IP20
Mass
0.280 kg
depth
112.375 mm
height
107.500 mm
width
45 mm
customs tariff number (TARIC)
85043180
URL
URL
Previews
3D
2D
Download CAD models