??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
893-2012 - Snap-in plug, 2-pole, Cod. E
Bill of material
893-2012
Item-No.
893-2012
Description
Snap-in plug, 3 A, green
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
50 V
Rated impulse voltage
0.8 kV
Pollution degree
3
Current intensity
3 A
Height
19.60 mm
Width
19.60 mm
Depth
29.50 mm
Color
green
Weight
4.000 g
eCl@ss 7.1
27-44-06-02
eCl@ss 8.1
27-44-06-02
Previews
3D
2D
Download CAD models