??
Catalog navigation
CAD模型選擇
可提供的產品: 16
HELP_VARIABLE
Company
WAGO
Description
891-8995/006-101 to 891-8995/006-802 - CONNECTION WIRE SOCKET - PLUG 5 POLE
Bill of material
891-8995/006-402
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
1,5 mm²
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
13 A
No. of poles
5
Color
Comment
Length
mm
Weight
g
eCl@ss 7.1
27-44-06-04
eCl@ss 8.1
27-44-06-04
Previews
3D
2D
下載CAD模型