??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-930 - h-distribution connector, 5-pole, Cod. A, 1 input, 2 outputs, outputs on one side, 3 locking levers, for flying leads
Bill of material
890-930
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
13 A
No. of poles
5
Height
32.65 mm
Width
25.20 mm
Depth
57.85 mm
Color
Comment
N Erde 1 2 3
Weight
23.373 g
eCl@ss 7.1
27-44-06-03
Previews
3D
2D
Download CAD models