??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-805 - Socket for PCBs, straight, 5-pole, Cod. A
Bill of material
890-805
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
No. of poles
5
Height
22.60 mm
Width
23.60 mm
Depth
12.20 mm
Color
Weight
5.300 g
Comment
N Erde 1 2 3
eCl@ss 7.1
27-44-06-05
eCl@ss 8.1
27-44-06-05
Previews
3D
2D
Download CAD models