??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
WAGO
Description
890-604 - Intermediate coupler, 4-pole, Cod. A, for sockets and plugs
Bill of material
890-604_HI
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Pin Spacing
4.40 mm
No. of poles
4
Height
10.50 mm
Width
19.30 mm
Depth
37.20 mm
Number of potentials
4
Color
Weight
4.700 g
eCl@ss 7.1
27-44-06-03
eCl@ss 8.1
27-44-06-03
预览
3D
2D
下载CAD模型