??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
890-523 - Shield connecting plate, 3-pole, for sockets and plugs
Bill of material
890-523_HI
Item-No.
890-523
Description
Shield connecting plate, silver-colored
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
No. of poles
3
Height
3.50 mm
Width
9.80 mm
Depth
43.50 mm
Color
silver-colored
Weight
1.100 g
eCl@ss 7.1
27-44-06-92
eCl@ss 8.1
27-44-06-92
Previews
3D
2D
Download CAD models